- FCEV powertrain solutions
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
Sep 09, 2026
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
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Overview
XMC7000 offers best-in-class compute performance, addressing high-end industrial applications. It is equipped with peripherals such as CAN FD, TCPWM, and Gigabit Ethernet, which increase flexibility and offer added value. The new MCU family offers a single and dual-core Arm® Cortex®-M7 core, both supported by a Cortex®-M0+ enabling designers to optimize their end products to meet the dynamic and demanding business conditions of industrial applications.
Key Features
- Single/dual Arm® Cortex®-M7 & M0+
- CPU core frequency up to 350 MHz
- Up to 8 MB Flash, 1 MB RAM
- Ta = -40° to 125°C
- TCPWM timers up to 118Ch
- Cryptography engine support
- Interfaces such CAN FD, Gb Ethernet
- SMIF and SDHC interface supported
- Voltage range: 2.7 to 5.5 V
- Low power modes
- Free ModusToolbox™ software
Applications
Products
About
The XMC7000 MCU family offers single and dual Arm® Cortex®-M7 cores running at 350MHz, supported by a Cortex®-M0+. The family is equipped with a comprehensive set of value added features, competitive set of security options, temperature range of -40 to 125°C, extended voltage operating range from 2.7 to 5.5V and low-power modes down to 8μA.
Peripherals such as SCB, CAN-FD, TCPWM and Gb Ethernet, make the MCU the perfect fit for sophisticated industrial use cases. The family comes in two series: XMC7100 and XMC7200 and it is available in TQFP and LFBGA packages scaling from 100 to 272 pins. The overall 17 part number variants meet the modern, flexible design requirements of industrial applications.
XMC7000 offers best-in-class compute performance addressing the industrial market needs. The MCU can be ideally used as system’s main control unit, taking advantage of the multiple communication interfaces, the big memory footprint and the advanced security options. XMC7000 is also the perfect fit for motor control, digital power conversion, and I/O applications. The low power modes of XMC7000 offer solution to energy-critical applications.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
Infineon with partner RT-Labs has implemented six Fieldbus and Ethernet based protocols on the XMC7000 enabling seamless data exchange and control in automation systems: Profinet RT, EtherCAT Master, Ethernet/IP, CANopen, CC-Link and ModBus/TCP, by offering advanced libraries and user-friendly code examples. Get started today:
1)Download and install ModusToolbox .
2)Follow the steps in application note Getting started with PROFINET and EtherNetIP
3)Get the KIT_XMC7200_EVK for “hands-on” testing.
Contact us today to learn more about how the XMC7000 can enhance your industrial communication architecture.
This family of high-performance Arm® Cortex®- M7 MCUs is developed for motor control and supports designers to innovate and solve complex design. That is enabled by ModusToolbox Motor Suite, a platform which offers sophisticated algorithms that ensure control robustness across many motor types and applications. It also features real-time visualization and monitoring of motor control related signals, as well automatic detection and recognition of supported boards and kits, including the XMC7200 Complete System Motor Control Kit.
AI and Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from DEEPCRAFT™ Studio, the outstanding end-to-end platform for the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications. Leverage the advanced opportunities from AI/ML easily and with faster time to market with DEEPCRAFT™.
The XMC7000 MCU family offers single and dual Arm® Cortex®-M7 cores running at 350MHz, supported by a Cortex®-M0+. The family is equipped with a comprehensive set of value added features, competitive set of security options, temperature range of -40 to 125°C, extended voltage operating range from 2.7 to 5.5V and low-power modes down to 8μA.
Peripherals such as SCB, CAN-FD, TCPWM and Gb Ethernet, make the MCU the perfect fit for sophisticated industrial use cases. The family comes in two series: XMC7100 and XMC7200 and it is available in TQFP and LFBGA packages scaling from 100 to 272 pins. The overall 17 part number variants meet the modern, flexible design requirements of industrial applications.
XMC7000 offers best-in-class compute performance addressing the industrial market needs. The MCU can be ideally used as system’s main control unit, taking advantage of the multiple communication interfaces, the big memory footprint and the advanced security options. XMC7000 is also the perfect fit for motor control, digital power conversion, and I/O applications. The low power modes of XMC7000 offer solution to energy-critical applications.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
Infineon with partner RT-Labs has implemented six Fieldbus and Ethernet based protocols on the XMC7000 enabling seamless data exchange and control in automation systems: Profinet RT, EtherCAT Master, Ethernet/IP, CANopen, CC-Link and ModBus/TCP, by offering advanced libraries and user-friendly code examples. Get started today:
1)Download and install ModusToolbox .
2)Follow the steps in application note Getting started with PROFINET and EtherNetIP
3)Get the KIT_XMC7200_EVK for “hands-on” testing.
Contact us today to learn more about how the XMC7000 can enhance your industrial communication architecture.
This family of high-performance Arm® Cortex®- M7 MCUs is developed for motor control and supports designers to innovate and solve complex design. That is enabled by ModusToolbox Motor Suite, a platform which offers sophisticated algorithms that ensure control robustness across many motor types and applications. It also features real-time visualization and monitoring of motor control related signals, as well automatic detection and recognition of supported boards and kits, including the XMC7200 Complete System Motor Control Kit.
AI and Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from DEEPCRAFT™ Studio, the outstanding end-to-end platform for the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications. Leverage the advanced opportunities from AI/ML easily and with faster time to market with DEEPCRAFT™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.